FOR IMMEDIATE RELEASE No. 2980

Mitsubishi Electric to Launch Color TFT-LCD Modules With Projected Capacitive Touch Panels for Wide Industrial Application

Market-leading touch function and sensitivity combined with thick, 5mm cover glass

PDF Version(PDF:296.4KB)

TOKYO, December 24, 2015- Mitsubishi Electric Corporation announced today the coming launch of two seven-inch WVGA color TFT-LCD modules with projected capacitive touch panels with up to five millimeter-thick cover glass. Sample sales will begin on January 5 through Mitsubishi Electric offices worldwide.

Mitsubishi Electric Color TFT-LCD module with projected capacitive touch panel AA070ME11-PCAP / AA070MC11-PCAP

Mitsubishi Electric Color TFT-LCD module with projected capacitive touch panel AA070ME11-PCAP / AA070MC11-PCAP

The touch panel modules with extra-thick cover glass are expected to meet increasing industrial demands for thick cover glass, operation with gloves, multi-touch sensing, and accurate sensing even when the screen is wet. The combination of these cutting-edge touch capabilities and Mitsubishi's proven TFT-LCD technologies will accommodate diverse applications and installations.

Product Features
1)Projected capacitive touch panels offering top-level operability for diverse industrial uses
-Thick, five-millimeter cover glass withstands rugged usage
-Ten-point touch operation with accurate sensing
-High-level operability, even with gloves or wet screen

2)Total touch-panel solution
-One-stop solution for TFT-LCD, touch panel and touch-control board
-Optional optical bonding (resin bonding of TFT-LCD module, touch-panel sensor and cover glass) for clearer images in bright environments, tempered cover glass and anti-reflection/anti-smudge surface treatment for wider application
-Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller for excellent reliability

Sample Sale Schedule
Product Model Brightness
(cd/m2)
Viewing angle
(CR>10) (° )
Shipment
7.0-inch WVGA
TFT-LCD Module with
Projected Capacitive
Touch Panels
AA070ME11-PCAP 1200 -80 to +80 (H)
-80 to +60 (V)
January 5, 2016
AA070MC11-PCAP 1000 -85 to +85 (H)
-85 to +85 (V)

Note that the releases are accurate at the time of publication but may be subject to change without notice.