From standalone machines to networked smart factories, the MELSEC FX5 Series delivers high-speed processing, motion, built-in networking, and advanced positioning — all in a cost-effective, easy-to-use package.
Why it reduces your Total Cost of Ownership (TCO)
The FX5 is designed to minimize lifecycle costs for OEMs, machine builders, and end users:
Engineering efficiency
Control, motion, communication, and I/O configuration all in one software (GX Works3), with pre-tested function blocks for fast setup.
Built-in performance
Standard CPUs include Ethernet, RS-485, high-speed I/O, and SD card slot—reducing the need for extra hardware.
Hardware longevity
Industrial-grade design ensures years of stable operation, reducing replacement cycles.
Scalable design
Expand with digital, analog, safety, or motion modules as your machine grows—no need to replace the base CPU.
Built-in motion power
Integrated motion control
Up to 4-axis positioning directly from the CPU with 200 kpps pulse output
Advanced control
Interpolation, synchronous control, cam switching, torque control
Motion modules (FX5-SSC-G/S)
For cam profiles, gear control, and higher axis counts
Virtual testing
Motion simulation lets you validate profiles before deployment
Smart Factory & IoT Ready
CC-Link IE TSN – Deterministic, high-speed network for synchronized devices
OPC UA / MQTT – Direct connection to SCADA, MES, ERP, and cloud systems
Integrated web server – View machine status from any browser
Email notifications – Automatic alerts for events or maintenance needs
e-F@ctory Starter Package – Templates for energy monitoring, OEE, and traceability
The Mitsubishi Electric Ecosystem – everything works together
FX5 integrates seamlessly with Mitsubishi Electric’s Factory Automation portfolio:
MELSOFT Gemini– Digital Twin simulation and virtual commissioning
Reliability & Functional Safety
Safety extension modules – Certified up to PL e / SIL3 for local Safety I/O
Robust hardware design – Resistant to electrical noise, vibration, and harsh environments
Long lifecycle – Mitsubishi Electric’s proven quality ensures minimal downtime and fewer replacements
Where FX5 shines
Packaging machinery
Compact footprint with multi-axis control
Material handling
Integrated positioning and communication for conveyors, sorters, and lifts
Cost-sensitive projects
Built-in features reduce external hardware requirements
Interested?
Subscribe to the Mitsubishi Electric Newsletter and stay informed about the latest news, innovations, and updates in the world of product and factory automation.