ESD protected robotic solutions for highest product quality in electronics manufacturing
Uncontrolled electrostatic discharges (ESD) jeopardise product quality.
When handling electronic components, uncontrolled electrostatic discharges (ESD) can jeopardise product quality. For these applications, Mitsubishi Electric is now offering proven robot models as ESD-certified product variants.
- ESD robot models in the MELFA FR series
- Available as SCARA robots and six-axis robots
- ESD/EPA conformity to IEC 61340-5-1:2016 / ANSI/ESD S20.20:2014
Robots with ESD certification – specially for electronics manufacturing
The robots of the ESD series are specially designed to protect against uncontrolled electrostatic discharge. They are available as SCARA and six-axis robots.
The modification includes, among other things, the application of a special coating to the plastic parts of the robots. The work is carried out in Germany and requires an additional delivery time of approx. 2 weeks.
Robots in the ESD series from Mitsubishi Electric: MELFA RV-ESD and RH-ESD
The ESD series of high-performance robots deliver the perfect speed, precision and reliability for the safe handling of electronic components in applications such as PCB assembly, visual inspection, product testing and packaging of electronic consumer goods.
✔ ESD test certificate included
✔ Fewer defective parts and lower rework costs
✔ ESD risks in production are eliminated because all accessible elements and surfaces are electrically conductive.
✔ The usual installation flexibility: floor, wall, ceiling mounting
Excerpt from the product portfolio: Overview of the ESD series of our robots
The following is an extract from our product portfolio showing an overview of robots with ESD certification. Other robots are also available as ESD series.
You can find more information on our product pages.
Vertical type robots of Mitsubishi Electric
Horizontal type robots of Mitsubishi Electric
ESD Product Certificate
The ESD Academy certifies that the MELFA FR series of industrial robots, RV articulated arm robots, meet the requirements for handling ESD-sensitive products (ESDS) and for use in ESD protected areas (EPAs) in accordance with the necessary IEC 61340-5-1 standard.
Do you have any questions or would you like to receive an offer for our ESD models?