MITSUBISHI ELECTRIC Changes for the Better

A smart and cost-effective control solution with the MELSEC FX5S series

The MELSEC FX5S compact PLC from Mitsubishi Electric is designed to support companies in their digital transformation and offers a cost-effective, user-friendly control solution.

The latest addition to the MELSEC iQ-F series of compact high-performance PLCs is ideal for simple, logical applications, for example in the food and beverage industry, water management and mechanical engineering. It offers Industrial Internet of Things (IIoT) functions for effective entry into industrial automation.

End customers and machine builders can use the FX5S from Mitsubishi Electric to develop and deploy cost-effective machines with up to 60 I/Os. These solutions support IIoT connectivity and functionalities, minimizing the investment required to make progress in digitizing key operations and creating future-proof smart factories.

The intelligent functions of the MELSEC FX5S

High-speed counter function

The input device assignment for the high-speed counter is carried out via the parameterization of the channels. The process is carried out with the HIOEN command.

Positioning function

A pulse output of up to 100 kpps with support for 4 axes is possible, equipped with transistor outputs.

Data logging function

Simple data acquisition without programming is enabled, with logging data output in CSV or binary format to support troubleshooting, analysis and traceability.

Memory dump function

In the event of an error, device values are automatically saved as a batch on an SD card and can be viewed directly in the program editor, which speeds up error analysis and rectification.

PLC with communication and control interfaces

With the FX5S, you get a versatile and user-friendly control unit that is ideal for modern applications. It is equipped with various interfaces that enable simple and flexible integration into existing systems.

✔ Built-in Ethernet connection
The Ethernet port supports communication with up to eight devices on the network, allowing easy connection to computers and other devices. In addition, it supports seamless SLMP communication with higher level devices.

✔ USB connection (Mini-B)
Equipped with a standard USB port (Mini-B), the PLC facilitates connection to engineering tools and ensures quick and uncomplicated configuration.

✔ RUN/STOP/RESET switch
The RUN/STOP/RESET switch makes it possible to restart the system efficiently without having to switch off the power supply. This is particularly useful for troubleshooting and for quickly restoring operational readiness.

✔ Function extension

The slot for function expansions allows the main unit to be expanded with additional serial interfaces. In addition, the SD card required for the web server functionality can be inserted here, which can also be used to temporarily store log data.

Open industrial Ethernet technology

Thanks to its compatibility with CC-Link IE Field Basic, an open industrial Ethernet technology, the controller can be easily connected to other devices such as HMIs, drives and remote I/Os. This ensures reliable communication and makes it easier to set up networked production areas.

Communication with PLCs from other manufacturers is also possible without programming

Communication with PLCs from other manufacturers is possible without programming - both with PLCs from Mitsubishi Electric and with those that support the “Simple CPU Communication” function.

Thanks to the simple parameter setting, PLC data can be recorded, making it much easier to set up a retrofit system.

Product lineup

- FX5S-30MR (AC/DC Relais) - FX5S-30MT (AC/DC Transistor)
- FX5S-40MR (AC/DC Relais) - FX5S-40MT (AC/DC Transistor)
- FX5S-60MR (AC/DC Relais) - FX5S-60MT (AC/DC Transistor)
- FX5-SDCD

Contact us for more information!

Select...
The fields marked by a * are mandatory.