News Releases

Mitsubishi Electric to Launch Super mini DIPIPM Ver.7DIPIPM for inverter drive systems achieves low radiation noise and low power consumption

FOR IMMEDIATE RELEASE No. 3297

TOKYO, August 27, 2019 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of a new high-performance intelligent power module (IPM), the Super mini DIPIPM™ Ver.7, featuring reduced radiation noise and low power consumption for the inverter drive systems of air conditioners and other small-capacity motor drives. Sales of the Super mini DIPIPM Ver.7 will begin on October 29.

Super mini DIPIPM Ver.7 series

Product Features

  1. 1)Low-power, low-noise DIPIPM suitable for wide-ranging applications
    • Built-in low-noise seventh-generation insulated gate bipolar transistor (IGBT) deploys CSTBT™ structure to reduce radiation noise while still maintaining the low-power consumption level of the Super mini DIPIPM Ver.6, ideal for industrial motors and many other applications
    • Reduced-noise components on circuit board ensure low radiation noise
  2. 2)Extra-flexible heat dissipation design
    • Module case operation temperature raised from 100 to 125 degrees Celsius and maximum junction temperature raised from 150 to 175 degrees Celsius to expand the heat-dissipation design flexibility of inverter systems
  3. 3)Higher current rating in super mini package
    • Newly increased 40A rating achieved in a super mini package
  4. 4)Package compatibility
    • Package and pin assignment are compatible with conventional Super mini DIPIPM series

Sales Schedule

Product Model Rating Shipment date
Super mini DIPIPM
Ver.7 Series
PSS20S93E6/F6-AG 20A / 600V October 29, 2019
PSS30S93E6/F6-AG 30A / 600V
PSS40S93E6/F6-AG 40A / 600V


Note

Note that the press releases are accurate at the time of publication but may be subject to change without notice.


Inquiry

Media contact

Customer Inquiries