Monitoring systems solutions

For data centers it is important to have perfect process visualization and analysis. This is provided by our SCADA/DCIM and factory automation solutions ensuring highly sophisticated monitoring and control of your systems. Our solutions perfectly supports:

  • Reduction of lifecycle costs from system implementation to operation
  • Central data management and utilization
  • Remote and wide area monitoring

Our ICONICS DCIM, build on GENESIS64TM, delivers advanced visualization with 3D and 2D viewing and a wealth of symbols. Secure data capture and analytics delivers full visibility of facility performance, Power Usage Efficiency and sustainability. The combination of high value-added optional functions and a development environment with a high degree of freedom support the construction of the monitoring systems that data centers require.

    Solutions for Data Center Infrastructure Management (DCIM)

    Explore our solutions in detail

    Support energy-saving through visualisation of energy usage and help reduce lifecycle costs with a preventive maintenance function.

    Visualisations such as the graphical display of collected data, form output, alarm generation, and analysis make it easy to understand and improve the facility operation status. GENESIS64™ also ensures system robustness with features such as operation log output and account restrictions.

    Graphical Display

    View multiple trends simultaneously to get an overall picture of the system. GENESIS64™ makes it possible for users to confirm PUE (Power Usage Effectiveness), an indicator of data center energy efficiency, at a glance.

    Form Output

    From the various data accumulated on the server, GENESIS64 can automatically output forms for various periods of time (daily reports/weekly reports/monthly reports/yearly reports, etc.) and for each piece of equipment. In addition to Excel®, files can be exported in HTML or PDF format, and users can choose their preferred display method from a variety of tables and graphs.

    Alarm generation

    Sends users alarm information via email when a fault occurs. Can also be used for advance warning, etc. before values drop below the data center service quality guarantee level.

    Preventive maintenance

    Records/accumulates factors for equipment faults to enable early recovery when a fault next occurs.

    GENESIS64™ works with other IT tools and Microsoft® applications, helping customers lower their total cost of ownership by providing a single data utilisation platform for internal and external information coordination. In addition, OPC™, MODBUS®, and BACnet® can be used as standard equipment to easily connect to various systems and reduce connection costs.

    Remote monitoring and analysis of field conditions are possible not only from personal computers but also from smart terminals such as smartphones, tablets, and smart glasses. In addition, by utilising the cloud, it is possible to monitor multiple locations at once and process large amounts of data.

    Support shop-floor workers

    Consolidate regional data in the cloud for wide-area monitoring

    Competencies