MITSUBISHI ELECTRIC Changes for the Better
Germany

Overload Relay. Ith = 85,0 ~ 125,0A; for S(D)-N180, 220

Product Dimensions & Weight

Width (mm)144
Height (mm)114
Depth (mm)179,5
Weight (kg)2,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)10
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO