MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

iQ Works 2L-USB

Material number 286227
iQ Works V2.0, inc Navigator/GX Works/GT Works/MT Works, English, 2 Licences USB

FA-Software: Software PLC

SeriesMELSOFT IQ WORKS
TypeIQ WORKS 2
Distribution VersionUSB
Number of Licenses2

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO