MITSUBISHI ELECTRIC Changes for the Better
Germany

GOT;GT14 Front USB Cover

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypePROTECTIVE COVER

Product Dimensions & Weight

Width (mm)9,8
Height (mm)4,4
Depth (mm)34,7
Weight (kg)0,009

Conformity

CENOT IN SCOPE
UL/cULCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)3,5
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4,46
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B