MITSUBISHI ELECTRIC Changes for the Better
Germany

Servo motor; HG Series; Power 750 W; Torque 2,4 Nm, max. 7,2 Nm

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHG-KNS
Rated Capacity (kW)0,75
Rated Torque (Nm)2,4
Maximum Torque (Nm)7,2
Rated Speed (rpm)3000
Maximum Speed (rpm)6000
Inertia (kg*cm2)1,28
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP65
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)80
Height (mm)96
Depth (mm)152
Weight (kg)2,8

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)300
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO