MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor; HK-ST Series; Power 0,85/1,5 kW; Torque 8,1Nm; 200/400V;Brake;Safety

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-ST
Rated Capacity (kW)1,75
Rated Torque (Nm)8,4
Maximum Torque (Nm)25,1
Rated Speed (rpm)2000
Maximum Speed (rpm)4000
Inertia (kg*cm2)13,7
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP67
Power Supply (V)400
Current TypeAC
Encoder Type26-BIT
Encoder Resolution (p/rev)67108864
InertiaMEDIUM INERTIA

Product Dimensions & Weight

Width (mm)130
Height (mm)173,8
Depth (mm)227
Weight (kg)7,8

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)800
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)28
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO