MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;37kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)63
Power Loss (W)322
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 37

Product Dimensions & Weight

Width (mm)378
Height (mm)621,5
Depth (mm)338,5
Weight (kg)44

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)4300
Other paper (g)290
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)7900
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B