MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-A&F-02160-02600; C2 100m; C4 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)250
Leakage Current (mA)<6
Power Loss (W)38
Protection ClassIP00
SeriesFR-A800 SERIES, FR-F800 SERIES
Applicable InverterFR-A840-02160/02600, FR-F840-02160/02600

Product Dimensions & Weight

Width (mm)230
Height (mm)300
Depth (mm)180
Weight (kg)7

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)944
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)406
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO