MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-A&F-06830-09620; C2 100m; C4 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)1000
Leakage Current (mA)<6
Power Loss (W)84
Protection ClassIP00
SeriesFR-F800 SERIES, FR-CC2-H SERIES, FR-A800 SERIES
Applicable InverterFR-A840-06830, FR-CC2-H500K, FR-F840-06830

Product Dimensions & Weight

Width (mm)280
Height (mm)356
Depth (mm)170
Weight (kg)18

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)2168
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)250
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO