MITSUBISHI ELECTRIC Changes for the Better
Germany

du/dt Filter for 400V Inverters; max. 790A; FT=2-16kHz; (W*H*D) 300*355*218mm

FA-Inverter: Filter

TypeDU/DT FILTER
Rated Current (A) (fa_ger_79)790
Power Loss (W)590
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: -, 230V: -, 400V: 450

Product Dimensions & Weight

Width (mm)300
Height (mm)355
Depth (mm)218
Weight (kg)43

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)3000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO