MITSUBISHI ELECTRIC Changes for the Better
Germany

Control Card for FR-A840-00770 -01800

FA-Inverter: Internal Option

SeriesFR-A840 SERIES
TypeCONTROL CARD OPTION
Network InterfaceRS-485

Product Dimensions & Weight

Width (mm)102
Height (mm)163
Depth (mm)25
Weight (kg)0,106

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)343,2
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO