MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital output; expansion analog output function for FR-E700

FA-Inverter: Internal Option

SeriesFR-E700 SERIES
TypeI/O OPTION
I/O InterfaceDIGITAL/ANALOG OUTPUT

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B