MITSUBISHI ELECTRIC Changes for the Better
Germany

Relay output; 3 additional output relays for FR-A/F700

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeI/O OPTION
I/O InterfaceRELAY OUTPUT; 3 OUTPUTS

Product Dimensions & Weight

Width (mm)150
Height (mm)70
Depth (mm)170
Weight (kg)0,041

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO