MITSUBISHI ELECTRIC Changes for the Better
Germany

DIN-Rail Adaptor for FR-D720S-0,2k-0,75k

FA-Inverter: External Option

SeriesFR-D700 SERIES, FR-E800 SERIES
TypeDIN RAIL ADAPTER
Protection ClassIP20

Product Dimensions & Weight

Width (mm)68
Height (mm)136,7
Depth (mm)15
Weight (kg)0,133

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO