MITSUBISHI ELECTRIC Changes for the Better
Germany

Clear text LCD Parameter unit for all units of 800 Series

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-E800 SERIES, FR-A800 SERIES
TypePARAMETER UNIT
Protection ClassIP40

Product Dimensions & Weight

Width (mm)72
Height (mm)78,5
Depth (mm)17
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12626-81-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO