MITSUBISHI ELECTRIC Changes for the Better
Germany

AC/DC Rectifier; Pn: 355kW; 3x525-600V; int. DC Choke; IP00; 200%60s/250%3s

FA-Inverter: External Option

SeriesFR-CC2 600V SERIES
TypeAC/DC RECTIFIER
Protection ClassIP00

Product Dimensions & Weight

Width (mm)600
Height (mm)1330
Depth (mm)440
Weight (kg)213

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsBV,DNV GL,LR,NK

Product Packaging

Cardboard (g)22000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)200
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number540-97-6, 15571-58-1, 541-02-6, 556-67-2, 7439-92-1, 13560-89-9, 127-19-5
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO