MITSUBISHI ELECTRIC Changes for the Better
Germany

Brake Resistor for BU-UFS22; 2kW; 1x24 Ohm

FA-Inverter: Brake Option

TypeBRAKE RESISTOR FOR BU-UFS22
Protection ClassIP20

Product Dimensions & Weight

Width (mm)365
Height (mm)73
Depth (mm)105
Weight (kg)4

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)110
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO