MITSUBISHI ELECTRIC Changes for the Better
Germany

Break Resistor Set for BU-UFS110; 2kW; 4x6,8 Ohm

FA-Inverter: Brake Option

TypeBRAKE RESISTOR SET- BU-UFS110
Protection ClassIP20

Product Dimensions & Weight

Width (mm)365
Height (mm)73
Depth (mm)105
Weight (kg)4

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)750
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO