MITSUBISHI ELECTRIC Changes for the Better
Germany

Brake Unit 200V; no CE Mark

FA-Inverter: Brake Option

TypeBRAKE UNIT 200V; NO CE MARK
Protection ClassIP00

Product Dimensions & Weight

Width (mm)108
Height (mm)128
Depth (mm)129,5
Weight (kg)1,4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)420
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number541-02-6, 1303-86-2, 7439-92-1, 68515-42-4, 13560-89-9, 556-67-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B