MITSUBISHI ELECTRIC Changes for the Better
Germany

External High-Duty Brake Resistor; 0,4kW; 230V; 200 Ohm; 10%ED

FA-Inverter: Brake Option

TypeEXT. HIGH-DUTY BRAKE RESISTOR
Protection ClassIP20

Product Dimensions & Weight

Width (mm)140
Height (mm)21
Depth (mm)40
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO