MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 690V Inverter with 280kW Motor

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)690
Current TypeDC
Phases3
Rated Capacity (kW)280
Protection ClassIP00
Applicable InverterFR-A800, FR-F800

Product Dimensions & Weight

Width (mm)210
Height (mm)495
Depth (mm)215
Weight (kg)45

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)3100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)80
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO