MITSUBISHI ELECTRIC Changes for the Better
Germany

Input Reactor; 1 ph.; 230 V; for 0,4 K

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)230
Current TypeAC
Phases1
Rated Capacity (kW)0,4
Protection ClassIP00
Power Loss (W)16
Applicable InverterFR-F800, FR-E800, FR-A741, FR-A800, FR-D700-SC
Inductance (mH)10
Rated Current (A) (fa_ger_79)5,5

Product Dimensions & Weight

Width (mm)78
Height (mm)95
Depth (mm)88
Weight (kg)1,2

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO