MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter DC; Pn: 315-450kW; DC 537-707V;In max: 866A;(355kW; 683A); IP00

FA-Inverter: Inverter

SeriesFR-A800 PLUS SERIES
TypeFR-A800-R2R (FOR ROLL TO ROLL)
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases3
Rated Output Current ND (A)683
Rated Motor Capacity ND (kW)355
Rated Motor Capacity HD (kW)315
Control MethodSOFT-PWM/HIGH FRQ PWM/VECTOR
Motor TypeINDUCTION MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB2
Ethernet Port1
Built-In NetworkMODBUS-RTU
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)6690
Power Loss LD (W)5800
Power Loss ND (W)5100
Power Loss HD (W)4410
Frequency Range (Hz)0,2–590
Standby Power Consumption (W)80
Protection ClassIP00

Product Dimensions & Weight

Width (mm)540
Height (mm)1330
Depth (mm)440
Weight (kg)163

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)21000
Other paper (g)0
Aluminum (g)0
Steel (g)50
Styrofoam (g)0
Other plastic (g)395
Wood (g)0
Glass (g)0
Others (g)800

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B