MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter AC; Pn: 1,5-3,7kW; 3x380-500V;In max: 8,3A;(2,2kW; 6A); IP20

FA-Inverter: Inverter

SeriesFR-A800 PLUS SERIES
TypeFR-A800-R2R (FOR ROLL TO ROLL)
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current SLD (A)8,3
Rated Output Current LD (A)7,6
Rated Output Current ND (A)6
Rated Output Current HD (A)4
Rated Motor Capacity ND (kW)2,2
Rated Motor Capacity HD (kW)1,5
Control MethodVECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK, CC-LINK IE FIELD NETWORK BASIC, MODBUS/TCP
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)130
Power Loss LD (W)120
Power Loss ND (W)100
Power Loss HD (W)75
Frequency Range (Hz)0,2–590
Standby Power Consumption (W)19
Protection ClassIP00

Product Dimensions & Weight

Width (mm)150
Height (mm)260
Depth (mm)140
Weight (kg)3,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)800
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12626-81-2, 96-45-7, 7439-92-1, 15571-58-1, 1317-36-8, 13560-89-9, 127-19-5
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO