MITSUBISHI ELECTRIC Changes for the Better

FFR-RS-55k-159A-EF100

Material number 227844
Radio Noise Filter for FR-A741-55k; C1 25m; C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
SeriesFR-A741
Applicable InverterFR-A741-55K
Rated Current (A) (fa_ger_79)159
Power Loss (W)73
Leakage Current (mA)15,9
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)107
Weight (kg)28
Width (mm)600
Height (mm)995

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B