Type | ALPHA MAIN UNIT |
---|---|
Power Supply (V) | 24 |
Current Type | DC |
Program Memory | 200 BLOCKS |
Program Memory Unit | EEPROM |
Integrated Digital Inputs | 6 |
Integrated Digital Outputs | 4 |
Integrated Analogue Inputs | 6 |
Output Type | RELAY |
Local I/O Points | 10 |
Local + Remote I/O Points | 10 |
Expandable | YES |
RS-232 | 1 |
Power Consumption (W) | 4 |
Buffer Battery | NO |
Protection Class | IP20 |
Min. Ambient Temperature (°C) | -25 |
Max. Ambient Temperature (°C) | 55 |
Series | ALPHA2 SERIES |
Depth (mm) | 52 |
---|---|
Weight (kg) | 0,2 |
Width (mm) | 71,2 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
Shipping Approvals | NON-COMPLIANT |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 65 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |