MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R CC-Link IE Master/Local Unit, 1Gbps Fibre optic GI, ext Powersupply

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK IE CONTROL NETWORK

Product Dimensions & Weight

Width (mm)56
Height (mm)106
Depth (mm)110
Weight (kg)0,26

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO