MITSUBISHI ELECTRIC Changes for the Better
Germany

SPS, L-Serie CC-Link Master/Slave Module; CC-Link Version 2

FA-MOD PLC: Network Module

SeriesMELSEC-L SERIES
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)118
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3, 80-05-7, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO