MITSUBISHI ELECTRIC Changes for the Better
Germany

SPS, L-Serie PT100 Module;4 channels;Transistor Output;sensor monitoring

FA-MOD PLC: Temperature Module

SeriesMELSEC-L SERIES
TypeTEMPERATURE CONTROL
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input TypeRTD
Applicable RTD TypeJPT100, PT100
Int. Current Consumption (A)0,35

Product Dimensions & Weight

Width (mm)57
Height (mm)90
Depth (mm)117
Weight (kg)0,33

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)34
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)15
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO