MITSUBISHI ELECTRIC Changes for the Better

MX Component 2L-USB

Material number 259728
MS-WIN Communication Software for MELSEC PLC, supports Active-X, 2 Licences USB

FA-Software: Software PLC

SeriesMELSOFT MX SERIES
TypeMX COMPONENT
Distribution VersionUSB
Number of Licenses2

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO