MITSUBISHI ELECTRIC Changes for the Better
Germany

CFast Card 64GB extension storage for MELIPC

FA-MOD PLC: Other Option

SeriesCOMMON
TypeCFAST MEMORY CARD

Product Dimensions & Weight

Depth (mm)3,6
Weight (kg)0,01
Width (mm)36,4
Height (mm)42,8

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)25
Steel (g)0
Glass (g)0
Other plastic (g)6
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO