MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite interface module 750-553

FA-MOD PLC: Analogue I/O Module

SeriesSTLITE SERIES
TypeREMOTE ANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Outputs4
Output Current Range (mA)0-20; 4-20
WiringCAGE CLAMP
Int. Current Consumption (A)0,06

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,05
Width (mm)12
Height (mm)62,9

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO