MITSUBISHI ELECTRIC Changes for the Better

NZ2FT Slice I/O Series – Smart, Safe, and Scalable

Smart, compact, flexible

The NZ2FT Slice I/O Series from Mitsubishi Electric delivers a modular, compact, and highly flexible remote I/O solution for industrial automation. Now featuring functional safety digital I/O modules compliant with international standards, it offers enhanced reliability and versatility. Designed for a wide range of applications, NZ2FT integrates seamlessly with MELSEC PLCs and supports multiple network protocols. With advanced diagnostics and hot-swap capability, it's ideal for both small and large-scale systems.

Key advantages of NZ2FT Slice I/O

Modular & Flexible

Compact, modular design enables flexible remote I/O configurations for diverse industrial needs. Spring clamp terminals allow tool-free wiring, speeding up installation and reducing errors.

Safety Built In

Safety I/O modules meet SIL3 and PL e standards, enhancing system reliability while reducing complexity.

Advanced Diagnostics

Integrated web server enables diagnostics and configuration, simplifying troubleshooting and system monitoring.

Proven Versatility & Seemless Integration

Ideal for factory automation, packaging, and safety-critical applications. NZ2FT integrates perfectly with Mitsubishi components via CC-Link IE TSN for fast, reliable communication and complete one-stop solutions.

User Benefits

Hot-Swap Ready

Maintain uptime — swap modules without powering down the system.

Instant LED Feedback

Quickly identify issues with dedicated LED diagnostics on each module and channel, enabling fast fault localization and reduced downtime.

Remote Web-Server Access

Diagnose, configure, and monitor your system remotely using the integrated web server and any standard browser.

New functional safety - Digital I/O

ModuleNZ2FTSS4-8DE  Safety Digital InputNZ2FTSS42-8DTE – Safety Digital IN/OUTPUT
Channels8 inputs (single wiring) / 4 inputs (double wiring)4 inputs + 4 outputs (single wiring) / 2+2 (double wiring)
Wiring Sink/Source input wiringSink/Source input/output wiring
DiagnosticsDiagnostic features: dark test, discrepancy detectionDiagnostic features: dark test, read-back
Input Type Type 1 and Type 3 Input type (IEC61131-2 compliant)Type 1 and Type 3 Input type (IEC61131-2 compliant)
Connection2,3,4-Wire connection method2,3,4-Wire connection method (output 2-wire)
Safety StandardsSIL3, PL e, Category 4SIL3, PL e, Category 4

Unlock more insights

We are happy to advise you personally!

The fields marked by a * are mandatory.