DE
EN
EN
German
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Human-Machine Interfaces (HMIs) - GOT
TRIO-PS-2G/1AC/24DC/3/C2LPS
Peripheral Equipment
TRIO-PS-2G/1AC/24DC/3/C2LPS
Material number 414700
Power supply unit for 100-240V AC; Output 24V DC / 3A C2LPS, DIN rail mounting
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
DOWNLOADS
FA-HMI: Other Option
Series
COMMON
Type
POWER SUPPLY UNIT
Product Dimensions & Weight
Depth (mm)
115
Weight (kg)
0,35
Width (mm)
30
Height (mm)
130
Conformity
CE
COMPLIANT
Environmental
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Selection tool
e-shop
Downloads
Catalogues
Manuals
CAD
Visualization
Human-Machine Interfaces (HMIs) - GOT
GOT2000 Series
Peripheral Equipment
TRIO-PS-2G/1AC/24DC/3/C2LPS