MITSUBISHI ELECTRIC Changes for the Better

Tension detector; LX Series; Rated load 300 N; Flange type

FA-Tension Controller: Tension Detector

SeriesLX SERIES
TypeFLANGE TYPE
Installation MethodWALL

Product Dimensions & Weight

Depth (mm)105
Weight (kg)1,2
Width (mm)34,4
Height (mm)105

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO