MITSUBISHI ELECTRIC Changes for the Better
Germany

Tension detector; LX Series; Rated load 300 N

FA-Tension Controller: Tension Detector

SeriesLX SERIES
TypeSTATIONARY TYPE
Installation MethodFLOOR, CEILING, WALL

Product Dimensions & Weight

Depth (mm)48
Weight (kg)1,8
Width (mm)134
Height (mm)89

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)270
Steel (g)0
Glass (g)0
Other plastic (g)10,0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO