DE
EN
EN
German
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
ICONICS Solutions Suite
ICO UPGEN-PLAT-HA-01500 STANDARD
ICONICS Solutions Suite
ICO UPGEN-PLAT-HA-01500 STANDARD
Material number 741488
Standard Support, GENESIS v11 Platinum edition, 1500 hist. data api access tags
Visit our E-Shop
TECHNICAL INFORMATION
ADDITIONAL INFORMATION
ENVIRONMENTAL
FA-Software: ICONICS
Series
GENESIS V11
Type
PLATINUM
Conformity
CE
NOT IN SCOPE
Product Packaging
Aluminum (g)
0
Others (g)
0
Styrofoam (g)
0
Cardboard (g)
0
Steel (g)
0
Glass (g)
0
Other plastic (g)
0
Wood (g)
0
Other paper (g)
0
Environmental
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
Contact us
Technical Support
Contact us
Newsletter
Service
e-shop
Downloads
Catalogues
Software
Software Solutions
ICONICS Solutions Suite
GENESIS64
ICO UPGEN-PLAT-HA-01500 STANDARD