MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot RV-50F-Q 6-axis; +/- 0.07mm; 50kg; 2050mm; IP40; incl. CR760

FA-Robot: Robotsystem

Operating Range J3 (deg)261
Repeatability (mm)0,07
Operating Range J1 (deg)330
SeriesRV-F SERIES BIG CAPACITY ROBOT
TypeVERTICAL
Payload (kg)50
Environment specificationSTANDARD
Controller TypeCR760-Q
Installation MethodFLOOR
Protection ClassIP54
Power Consumption (VA)20000
Max. Reach Radius (mm)2050
Operating Range J4 (deg)720
Operating Range J2 (deg)215
Speed (mm/s)13000
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)900
Operating Range J5 (deg)250

Product Dimensions & Weight

Depth (mm)1955
Weight (kg)640
Width (mm)648
Height (mm)1852

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091