MITSUBISHI ELECTRIC Changes for the Better

Industrial Robot RH-3FHR-Q 4-axis; +/- 0,01mm; 3kg; 350/120mm; clean type; CR750

FA-Robot: Robotsystem

SeriesRH-FHR SERIES
Payload (kg)3
Cycle Time (s)0,32
Repeatability (mm)0,01
Operating Range J1 (deg)450
Controller TypeCR750-Q
Installation MethodCEILING
Protection ClassISO5
Power Consumption (VA)1.000
Max. Reach Radius (mm)350
Operating Range J4 (deg)720
Operating Range J2 (deg)450
TypeSCARA
Z Axis Stroke (mm)120
Environment specificationCLEAN
Speed (mm/s)6.267
Power Supply 1 Phase (VAC)180-253

Product Dimensions & Weight

Depth (mm)565
Weight (kg)29
Width (mm)174
Height (mm)773

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)37.000
Steel (g)70
Glass (g)0
Other plastic (g)1.080
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B