MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot RV-50FR-D 6-axis; +/- 0.06mm; 50kg; 2100mm; IP67; incl. CR860

FA-Robot: Robotsystem

Operating Range J3 (deg)290
Repeatability (mm)0,06
Operating Range J1 (deg)360
SeriesRV-FR SERIES
TypeVERTICAL
Payload (kg)50
Environment specificationOIL MIST
Controller TypeCR860
Installation MethodFLOOR
Protection ClassIP67
Power Consumption (VA)7500
Max. Reach Radius (mm)2100
Operating Range J4 (deg)720
Operating Range J2 (deg)245
Speed (mm/s)13400
Power Supply 3 Phase (VAC)200-230
Operating Range J6 (deg)900
Operating Range J5 (deg)290

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierNO