Operating Range J3 (deg) | 164 |
---|---|
Series | RV-FR SERIES |
Cycle Time (s) | 0,36 |
Repeatability (mm) | 0,02 |
Operating Range J1 (deg) | 480 |
Type | VERTICAL |
Payload (kg) | 4 |
Environment specification | OIL MIST |
Controller Type | CR800-D |
Installation Method | FLOOR, CEILING, WALL |
Protection Class | IP67 |
Power Consumption (VA) | 1.000 |
Max. Reach Radius (mm) | 649 |
Operating Range J4 (deg) | 400 |
Operating Range J2 (deg) | 240 |
Speed (mm/s) | 9.048 |
Operating Range J6 (deg) | 720 |
Power Supply 1 Phase (VAC) | 200-230 |
Operating Range J5 (deg) | 240 |
Depth (mm) | 603 |
---|---|
Weight (kg) | 41 |
Width (mm) | 241 |
Height (mm) | 764,9 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 17.626 |
Steel (g) | 70 |
Glass (g) | 0 |
Other plastic (g) | 1.288 |
Wood (g) | 26.500 |
Other paper (g) | 120 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 12060-00-3, 1303-86-2, 7439-92-1, 80-05-7 |
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | 9 |
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |