MITSUBISHI ELECTRIC Changes for the Better

RV-35FRM-D

Material number 701530
Industrial Robot RV-35FR-D 6-axis; +/- 0.06mm; 35kg; 2100mm; IP67; incl. CR860

FA-Robot: Robotsystem

Operating Range J3 (deg)290
Repeatability (mm)0,06
Operating Range J1 (deg)360
SeriesRV-FR SERIES
TypeVERTICAL
Payload (kg)35
Environment specificationOIL MIST
Controller TypeCR860
Installation MethodFLOOR
Protection ClassIP67
Power Consumption (VA)7.500
Max. Reach Radius (mm)2.100
Operating Range J4 (deg)720
Operating Range J2 (deg)245
Speed (mm/s)13.400
Operating Range J6 (deg)900
Power Supply (VAC)3PHASE 200-230V
Operating Range J5 (deg)290

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number108-78-1, 117-81-7, 119-47-1, 119313-12-1, 12060-00-3, 127-19-5, 1303-86-2, 1330-43-4, 13560-89-9, 540-97-6, 541-02-6, 556-67-2, 71868-10-5, 79-94-7, 80-05-7, 80-43-3, 96-45-7
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierNO