Operating Range J3 (deg) | 170 |
---|---|
Series | RV-CR SERIES |
Cycle Time (s) | 0,38 |
Repeatability (mm) | 0,04 |
Operating Range J1 (deg) | 340 |
Type | VERTICAL |
Payload (kg) | 12 |
Environment specification | STANDARD |
Controller Type | CR800-12CVD |
Installation Method | FLOOR, CEILING |
Protection Class | IP65 |
Power Consumption (VA) | 3.000 |
Max. Reach Radius (mm) | 1.504 |
Operating Range J4 (deg) | 380 |
Operating Range J2 (deg) | 240 |
Speed (mm/s) | 10.500 |
Operating Range J6 (deg) | 720 |
Power Supply (VAC) | 1PHASE 230V, 3PHASE 200-230V |
Operating Range J5 (deg) | 240 |
Depth (mm) | 1.380 |
---|---|
Weight (kg) | 110 |
Width (mm) | 480 |
Height (mm) | 1.274 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 272 |
Styrofoam (g) | 0 |
Cardboard (g) | 10,318 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 698 |
Wood (g) | 22,1 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 108-78-1, 119-47-1, 119313-12-1, 12060-00-3, 127-19-5, 1303-86-2, 13560-89-9, 540-97-6, 541-02-6, 556-67-2, 71868-10-5, 7439-92-1, 79-94-7, 80-05-7, 80-43-3, 85-42-7, 96-45-7, 119344-86-4, 3147-75-9 |
Dangerous Goods Class | 9 |
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |