MITSUBISHI ELECTRIC Changes for the Better
Germany

Robot programming and simulation Software, Windows 10/11; USB

FA-Software: Software Robot

SeriesMELSOFT RT SERIES
TypeRT TOOLBOX
Distribution VersionUSB
Number of Licenses1
Compatible robot typeCOLLABORATIVE, INDUSTRIAL

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO