MITSUBISHI ELECTRIC Changes for the Better
Germany

Robot teaching box colour/touchscreen with 15m cable

FA-Robot: Teachingbox

TypeGRAPHICAL TEACHING BOX
DisplayTFT
Display Size (Inch)6,5
TouchscreenYES
Cable Length (m)15
Controller TypeCR800

Product Dimensions & Weight

Depth (mm)114
Weight (kg)1,25
Width (mm)252
Height (mm)240

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)25

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO